Product expires on: 29 June 2022
- Article no.:
- AS 4055118
- Design
- With triple splitting
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- Female dies
Male dies - Machinable material
- Stainless steel
- Maximum machinable material thickness, stainless steel
- 2 mm
- Ø punch
- 18.6 mm
- Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Suitable for hydraulic bolt order number
- 4055.665
- Tension screw (Ø x L)
- 11.1 x 60 mm
- Hydraulic tension screw Ø
- 11.1 mm
19 cm - Packs of
- 1 pc(s).
- Net weight
- 0.061 kg
- Gross weight
- 0.081 kg
- Customs tariff number
- 82073010
- EAN
- 4028177807990
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
- Splitter hole punch, round for stainless steel, round, with triple splitting
- Documentation
- Instructions