This item will be discontinued on: 31 Dec. 2021
- Article number:
- AS 4055.601
- Product description
- Accessories for hole punches. Required as a connecting part between the die and stamp.
- Note
- For operation with wrench
- Tension screw (Ø x L)
- 9.5 x 50 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.06 kg
- Customs tariff number
- 73181900
- EAN
- 4028177808874
- ECLASS 8.0
- 21049241
- Product description
- Tension screw Ø x L 9,5 x 50 mm