This item will be discontinued on: 31 Dec. 2021
- Article number:
- AS 4055.582
- Design
- With triple splitting
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- 6 female dies
6 male dies
2 tension screws with ball bearing Ø 9.5 x 50 mm
HSS pilot drill Ø 10 mm
1 tube of lubricant paste
Plastic case - Machinable material
- Sheet steel
- Maximum machinable material thickness, sheet steel
- 2 mm
- Ø punch
- 15.2 mm
18.6 mm
20.4 mm
22.5 mm
28.3 mm
30.5 mm - Note
- When operating with wrenches, tension screws with ball bearings should be used.
- Suitable for hydraulic bolt order number
- 4055.661
- Packs of
- 1 pc(s).
- Net weight
- 1.08 kg
- Gross weight
- 1.09 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808850
- ECLASS 8.0
- 21044719
- Product description
- Splitter hole punch set, PG 9 to PG 21 for sheet steel, with triple splitting
- Documentation
- Instructions