- Article no.:
- AS 4055.080
- Design
- With 90° angled and 360° rotating cylinder head
- Product description
- Manual hydraulic punch in a practical set with hole punches for sheet steel. Maximum machinable material thickness 2 or 3 mm.
- Benefits
- Extend tool life with a built-in overpressure valve
- Hole punches, hydraulic punches and accessories for making round, square and rectangular cut-outs in steel steel and stainless steel
- Supply includes
- Manual hydraulic punch
5 splitter hole punches, triple splitting
Hydraulic screw Ø 19 mm
Hydraulic screw Ø 9.5 / 19 mm
HSS pilot drill Ø 10 mm
Spacer sleeve set (3-part)
Plastic case
- Machinable material
- Sheet steel
- Maximum machinable material thickness, sheet steel
- 2 mm
2 mm
2 mm
3 mm
3 mm
- Ø punch
- 16.2 mm
20.4 mm
25.4 mm
32.5 mm
40.5 mm
- For threads
- M16
- M20
- M25
- M32
- M40
- Packs of
- 1 pc(s).
- Net weight
- 4.1 kg
- Gross weight
- 4.16 kg
- Customs tariff number
- 84678900
- EAN
- 4028177807952
- ETIM 9
- EC002121
- ETIM 8
- EC002121
- ECLASS 8.0
- 21049046
- Product description
-
Hand hydraulic punch set 90° M16,20,25,32,40 mm