- Article no.:
- AS 4050.771
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Colour
- Yellow
- Length
- 12 mm
- AWG
- 18
- Internal diameter
- 3 mm
- Rittal colour code
- Yes
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- For bespoke advice, please contact your Rittal sales consultant.
- Standards
- AEH DIN 46228
- Delivery form
- Loose
- Packs of
- 500 pc(s).
- Net weight
- 0.5 null
- Customs tariff number
- 85369010
- EAN
- 4028177999763
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire processing, 1.0 mm², yellow, loose, 12 mm