- Article number:
- AS 4051.109
- Product description
- Universal utility shelf for mounting on the vertical mounting braces of the WS 540. Storage for tools or small parts.
- Technical specifications
- Dimensions (W x H x D): 130 x 15 x 190 mm
- Material
- Sheet steel
- Colour
- RAL 7016
- Supply includes
- Universal utility shelf
Assembly parts
- To fit Model No.
- 4051.100
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957435
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Storage tray for small parts and accessories for vertical attachment to the fixing bar