- Article number:
- AS 4051.124
- Product description
- Variably adjustable supports to prevent tipping over with imbalanced loads. To fit left/right component supports and vertical mounting braces.
- Material
- Steel
- Colour
- RAL 7016
- Supply includes
- Assembly parts
- Load capacity
- Max. load capacity 70 kg
- To fit Model No.
- 4051.100
- 4051.102
- 4051.103
- 4051.106
- Dimensions
- Width: 56 mm
Height: 255 mm
Depth: 37 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 1 kg
- Customs tariff number
- 73269098
- EAN
- 4028177963542
- Product description
-
Variably adjustable support to prevent tipping over with imbalanced loads