- Article no.:
- AS 4051.118
- Design
- left
- Product description
- Wire coil shelf to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.
- Technical specifications
- Storage space (W x H x D): 375 x 20 x 475 mm
- Material
- Sheet steel
- Colour
- RAL 7016
- Supply includes
- Wire coil holder
Assembly parts
- Note
- When using the Wire Station WS 540, a vertical mounting brace (4051.106) is required.
- To fit Model No.
- 4051.100
- 4050.150
- 4050.200
- 4050.300
- Packs of
- 1 pc(s).
- Net weight
- 5.8 kg
- Gross weight
- 7.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957398
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Holder for wire rings, storage size W x T 432 x 385 mm