Terminal boxes KL without gland plate

Article no.: KL 1512510

Spray-finished enclosure with sheet steel cover, without gland plate Protection category IP 66.

Article no.:
KL 1512510
Material
Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure with cover
Quick-release fastener including plastic bushes
Protection category NEMA
NEMA 4
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 600 mm
Height: 400 mm
Depth: 120 mm
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.38 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
7.931 kg
Gross weight
8.6 kg
Customs tariff number
73269098
EAN
4028177251243
ECLASS 8.0
27180101
Product description
KL Terminal box, WHD: 600x400x120 mm, Sheet steel, without mounting plate, with cover, without gland plate
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Technical system catalogue
Terminal box without gland plate (120 mm deep), protection cat. IP 66
Enclosure:
sturdy sheet steel construction, folded and welded from a single piece,
with all-round protection channel on the
cover aperture, rear panel with recessed holes for wall mounting
brackets, cover of sheet steel, sealed, with a highly
elastic, foamed-in special seal, facilities for connecting PE conductors
in the cover and box, profile strips on both internal sides with
mounting holes. Special plastic bush guards against accidental loss of
the cover screws and provides screwdriver guidance.
Accessories:
quick-release fastener, cover retainer, plastic cable gland plate, cover
hinges, mounting plate
Surface finish:
steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed
and electrostatically polyester powder-coated in textured RAL 7035
Dimensions (W x H x D): 600 x 400 x 120 mm