- Article number:
- KL 1523.010
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
- Surface finish
- Enclosure and cover: Brushed, grain 180
- Supply includes
- Enclosure with cover
Quick-release fastener including plastic bushes
- Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 200 mm
Height: 200 mm
Depth: 80 mm
- Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Lock
- Number of locks: 4
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Net weight
- 1.7 kg
- Gross weight
- 1.77 kg
- Customs tariff number
- 84879090
- EAN
- 4028177008489
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
KL Terminal box, WHD: 200x200x80 mm, Stainless steel 1.4301, without mounting plate, with cover, without gland plate