- Article no.:
- EB 1578.500
- Material
- Enclosure and door: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door
180° hinge
Cam lock with 3 mm double-bit insert
Mounting plate
- Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 300 mm
Height: 600 mm
Depth: 155 mm
- Dimensions mounting plate (W x H)
- 275 mm x 585 mm
- Material thickness - enclosure
- 1.38 mm
- Material thickness - door
- 1.25 mm
- Material thickness of mounting plate
- 2 mm
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 9.5 kg
- Gross weight
- 9.9 kg
- Customs tariff number
- 94032080
- EAN
- 4028177440890
- ECLASS 8.0
- 27180101
- Product description
-
EB E-Box, WHD: 300x600x155, Sheet steel, with mounting plate, with door