- Article number:
- HD 1683.630
- Design
- Hygienic Design enclosure
- Material
- Enclosure and cover: Stainless steel 1.4301 (AISI 304) 1.5 mm
Screw plug: Stainless steel
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Surface finish
- Enclosure and cover: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
- Supply includes
- Enclosure of all-round solid construction
Cover with switch cut-out
Seal and screw plug (supplied loose)
- Dimensions
- Width front: 100 mm
Width (rear): 122 mm
Height, front: 220 mm
Height rear: 242 mm
Depth: 90 mm
- Pitch pattern
- 60 mm
- Cut-outs (quantity x diameter)
- 3 x 30.5 mm
- IK Code
- IK08
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Lock
- Lock version: Hygiene-compliant quick-release hexagon fastener
Number of locks: 4
- IP protection category to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 1
- NEMA 3
- NEMA 3X
- NEMA 4
- NEMA 4X
- NEMA 12
- NEMA 13
- Type rating to UL 50E
- Type 1
- Type 3
- Type 3X
- Type 4
- Type 4X
- Type 12
- Type 13
- Packs of
- 1 pc(s).
- Net weight
- 1.61 kg
- Gross weight
- 1.667 kg
- Customs tariff number
- 94039910
- EAN
- 4028177995468
- ETIM 9
- EC002713
- ETIM 8
- EC002713
- ECLASS 8.0
- 27180101
- Product description
-
HD switch housing, WxHxD: 100x220x9 mm, stainless steel 1.4301, 3 switch cut-outs, Ø 30.5 mm