Threaded bolts for sliding blocks and sliding nuts

Article no.: SV 9640940

For attaching connection components such as ring terminals.

Article no.:
SV 9640940
Product description
For individual connection options.
Material
Steel
Supply includes
Assembly parts
To fit busbars
Maxi-PLS 45 S/45
Maxi-PLS 60
Dimensions
Thread: M8
Thread length: 35 mm
Packs of
6 pc(s).
Net weight
0.102 kg
Gross weight
0.109 kg
Customs tariff number
73181535
EAN
4028177444379
ETIM 9
EC002349
ECLASS 8.0
23110302
Product description
SV Threaded bolt, M8, L: 35 mm
Approvals
UL + C-UL (listed)
Documentation
Instructions