Compact enclosures AE Stainless steel

Article no.: AE 1009600

Compact enclosure AE in stainless steel including mounting plate.

Rail for interior installation for AE/WM

Protective roof for AE

Wall mounting bracket for KL, EB, BG, AE, EL wall-mounted enclosures, TP consoles and small fibre-optic distributors

Wall angle for AX, KX, AX IT, AE, KL

Cam lock

Cam lock HD

Article no.:
AE 1009600
Material
Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Supply includes
Enclosure with door(s)
Mounting plate
Lock: 3 mm double-bit
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 600 mm
Height: 380 mm
Depth: 210 mm
Dimensions mounting plate (W x H)
549 mm x 355 mm
Number of doors
1
Number of locks
1
Lock
Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
Material lock: Die-cast zinc, nickel-plated
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
13.851 kg
Gross weight
14.58 kg
Customs tariff number
94032080
EAN
4028177000360
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
AE Compact enclosure, WHD: 600x380x210 mm, Stainless steel 1.4301, with mounting plate, single-door, with one cam lock
Approvals
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical details
Stainless steel enclosure (compact enclosure);
protection category IP 66

Enclosure:
Made from 1.4301 (V2A) 1.25 or 1.5 mm stainless steel.
Folded and welded from a single piece with protection
channel around the door opening.

Doors:
1.5 or 2 mm 1.4301 stainless steel, flush-mounted, with
foamed-in seal, concealed hinges, 130° opening angle as
per VDI, cam lock with double-bit insert as per DIN
43668.

Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.

Accessories:
Locking systems, earthing straps, wiring plan pockets,
door stay,
heat exchangers, fan-and-filter units, heaters, viewing
window, panels

Surface finish:
Brushed

Dimensions (W x H x D): 600 x 380 x 210 mm