- Article no.:
- DK 7715.735
- Design
- Wall-mounted enclosures IT
pre-configured with mounting angles, depth-variable - Product description
- Wall-mounted enclosure with optimum accessibility due to hinged part.
- Material
- Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- General colour
- RAL 7035
- Colour
- Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey) - Supply includes
- Wall section with solid gland plate at the top and brush strip at the bottom, two vertical mounting rails and C rail, horizontal, for cable clamping
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, two 482.6 mm (19") mounting angles at the front, infinitely depth-variable, and side outlet filters on the left and right
Earth rail with star earthing
Designer glazed door
1 double-kit key no. 5
Wall mounting bracket, 10 mm
Mini-comfort handle for lock inserts
Security lock 3524 E - Units
- 15 U
- Dimensions
- Width: 600 mm
Height: 746 mm
Depth: 573 mm - Installation depth
- 520 mm
- Clearances
- Clearance width: 502 mm
Clearance height: 683 mm - Depth hinged part
- 416 mm
- Depth of wall section
- 135 mm
- IK Code
- IK08
- Load capacity of hinged part (static)
- 750 N
- Basic material
- Sheet steel
- Protection category to IEC 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Packs of
- 1 pc(s).
- Net weight
- 42.75 kg
- Gross weight
- 45 kg
- Customs tariff number
- 94032080
- EAN
- 4028177324244
- ETIM 9
- EC000261
- ECLASS 8.0
- 27142408
- Product description
- DK Wall-mounted enclosure, 3-part, WxHxD: 600x746x573 mm, 15 U, pre-assembled, IP 54 with solid gland plate top and bottom
- Approvals
- UL + C-UL (listed)
- Documentation
- Instructions
Pre-assembled wall-mounted distributor, 15 U
Enclosure:
Three-part wall-mounted distributor enclosure,
consisting of:
Wall-mounted with 2 vertical mounting rails and one
horizontally mounted C rail for cable clamping,
exchangeable gland plates, closed top and cable entry
brush insert at bottom, fitted potential equalisation
rail, two infinitely adjustable 482.6 mm (19") mounting
angles, mounted on C rails, with all-round 25 mm
punched profile in front and rear frames, outlet filter
for passive enclosure ventilation fitted at the top on
the right side and at the bottom on the left side,
prepared for fitting of an active fan expansion kit,
glazed door design with mini comfort handle for lock
inserts, with 3524E security lock that can be changed
for mini comfort handle for semi-cylinder (option),
enclosure fully earthed using stars, 4 x 10 mm
wall-mounting brackets included.
Protection category: IP 54 to EN 60 529/10.91 in
conjunction with a solid gland plate, top and bottom.
Hinged part load capacity: 75 kg
Material:
Enclosure: Sheet steel 1.5 mm
Viewing window: 3 mm single-pane safety glass
Surface finish:
Electrophoretic dipcoat, spray finished,
enclosure RAL 7035, glazed door RAL 7035/7015
Dimensions (W x H x D):
600 x 746 x 573 mm, 15 U
Enclosure:
Three-part wall-mounted distributor enclosure,
consisting of:
Wall-mounted with 2 vertical mounting rails and one
horizontally mounted C rail for cable clamping,
exchangeable gland plates, closed top and cable entry
brush insert at bottom, fitted potential equalisation
rail, two infinitely adjustable 482.6 mm (19") mounting
angles, mounted on C rails, with all-round 25 mm
punched profile in front and rear frames, outlet filter
for passive enclosure ventilation fitted at the top on
the right side and at the bottom on the left side,
prepared for fitting of an active fan expansion kit,
glazed door design with mini comfort handle for lock
inserts, with 3524E security lock that can be changed
for mini comfort handle for semi-cylinder (option),
enclosure fully earthed using stars, 4 x 10 mm
wall-mounting brackets included.
Protection category: IP 54 to EN 60 529/10.91 in
conjunction with a solid gland plate, top and bottom.
Hinged part load capacity: 75 kg
Material:
Enclosure: Sheet steel 1.5 mm
Viewing window: 3 mm single-pane safety glass
Surface finish:
Electrophoretic dipcoat, spray finished,
enclosure RAL 7035, glazed door RAL 7035/7015
Dimensions (W x H x D):
600 x 746 x 573 mm, 15 U