- Article number:
- DK 7641.000
- Product description
- Wall-mounted enclosure for small networks with a high protection category.
- Material
- Enclosure: Sheet steel
- Surface finish
- Enclosure: Powder-coated
Mounting angles: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door
Door hinged on the right, may be swapped to the left
Cam lock with 3 mm double-bit insert
Gland plate with brush strip for cable entry in the enclosure base
Mounting angles, 482.6 mm (19"), fully depth adjustable
C rail, for cable clamping on the rear panel
Metal bracket for optional accommodation of an earth rail or 482.6 mm (19") socket strip
- Units
- 8 U
- Dimensions
- Width: 600 mm
Height: 380 mm
Depth: 350 mm
- Installation depth
- 310 mm
- Installation height for components
- 8 U
- Door hinge position
- right, may be swapped to the left
- Number of locks
- 1
- Basic material
- Sheet steel
- Protection category to IEC 60 529
- Up to IP 66 (depending on the selected gland pate)
- Gland plate
- Size: 5
Qty.: 1
- Packs of
- 1 pc(s).
- Net weight
- 17.23 kg
- Gross weight
- 18.137 kg
- Customs tariff number
- 94032080
- EAN
- 4028177147027
- ECLASS 8.0
- 27180208
- Product description
-
DK Wall-mounted enclosures AE, WHD:600x380x350 mm, 8 U, AE 1339