AX wall-mounted enclosure, 3-part With Blue e+ outlet filter

Article number:  2260.965

The delivery concept behind the three-part AX wall-mounted enclosures reduces complexity and enhances flexibility. The AX/VX modular system makes these enclosures suitable for a range of applications. The three-part structure ensures easy access.

Article number:
2260.965
Design
Wall-mounted enclosures IT
Material
Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
Supply includes
Wall section: Gland plate, solid, top and bottom
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles, front, static installation
Designer glazed door
Designer glazed door lock: Security lock 3524 E
Centre part lock: 3 mm double-bit
Including earthing and assembly parts
2 Blue e+ outlet filters (supplied loose)
Mini-comfort handle
Units
9 U
Dimensions
Width: 600 mm
Height: 478 mm
Depth: 673 mm
Number of locks
1
IK Code
IK08
Load capacity of hinged part (static)
450 N
Load capacity of wall section (static)
150 N
Basic material
Sheet steel
Lock
Lock version: Mini-comfort handle
Lock insert: Security lock insert no. 3524 E
Protection category to IEC 60 529
IP 54 in conjunction with solid gland plate top and bottom
Customs tariff number
94032080
EAN
4028177994089
Product description
AX wall-mounted enclosure, 3-part with Blue e+ outlet filter, WxHxD: 600x478x673 mm, 9 U, wall section: Solid gland plate top and bottom, with mini-comfort handle