Baying systems TS 8

Article no.: TS 8206500

The TS 8 sheet steel baying system, with its symmetrical profile in the width and depth, offers a significant space gain, plus simple interior installation. This likewise ensures bayability from all sides. Additionally, the integral, automatic potential equalisation of all enclosure panels and the triple surface treatment ensure optimum safety.

Article no.:
TS 8206500
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Gland plates
Mounting plate
2 TS punched rails 18 x 38 mm
2 support strips fitted in the enclosure depth
Dimensions
Width: 1,200 mm
Height: 2,000 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
1,099 mm x 1,896 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating to UL 50E
Type 1
Type 12
IK Code
IK09
Number of doors
2
2 supportstrips in depth
Yes
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
184.87 kg
Gross weight
194.6 kg
Customs tariff number
94032080
EAN
4028177250888
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 1200x2000x600 mm, Sheet steel, with mounting plate, two doors at the front
Approvals
Bureau Veritas
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue
Material
Sheet steel
Enclosure frame, roof, rear panel and gland plates: 1.5 mm
Door: 2.0 mm
Mounting plate: 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel:
Dipcoat-primed, powder-coated in textured RAL 7035
Mounting plate and gland plates: Zinc-plated
Supply includes
Enclosure frame with doors, mounting plate, gland plates, rear panel,
roof plate and 2 support strips
Technical specifications
Dimensions:
Width: 1200 mm
Height: 2000 mm
Depth: 600 mm
Doors: 2
Weight: 194.6 kg