- Article no.:
- TS 8285.500
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Gland plates
Mounting plate
2 TS punched rails 18 x 38 mm - Dimensions
- Width: 1,200 mm
Height: 1,800 mm
Depth: 500 mm - Dimensions mounting plate (W x H)
- 1,099 mm x 1,696 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating to UL 50E
- Type 1
- Type 12
- IK Code
- IK09
- Number of doors
- 2
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 164.635 kg
- Gross weight
- 173.3 kg
- Customs tariff number
- 94032080
- EAN
- 4028177250932
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- TS Bayed enclosure system, WHD: 1200x1800x500 mm, Sheet steel, with mounting plate, two doors at the front
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
- White Paper
Enclosure (baying system) double-door
Enclosure:
Symmetrical frame construction of rolled hollow
sections with holes on a 25 mm DIN pitch pattern.
All sections have chamfered edges.
The horizontal sections have an additional
protection lip above the seal.
The vertical sections have two mounting levels
for space-saving interior installation.
Bayable on all sides.
Four eyebolts, three-piece gland plate
can be removed and interchanged, fitted.
Doors:
2 mm sheet steel, with foamed-in seal, with removable
tubular door frame with holes on a 25 mm DIN pitch
pattern, lockable door on the r/h side with 4-point
latch locking rod, double-bit insert to DIN 43668.
Adjacent door additionally locked at top and bottom
with swing lever. Hinges with captive hinge pins, door
opening angle 130° to VDI, can be retrofitted to 180°,
floor clearance 25 mm.
Rear panel and roof plate:
With foamed-in seal, removable
Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders in a 25 mm pitch pattern.
All screw-fastened cover parts with automatic potential
equalisation and prepared for the attachment of
earthing straps.
Accessories:
Side panels with foamed-in seal and assembly screws for
finishing off the sides.
Protection category: IP 55
Material:
1.5 mm sheet steel, mounting plate of 3 mm sheet steel,
zinc-plated
Surface finish:
Electrophoretic dipcoat-primed
Outside surfaces powder-coated in textured RAL 7035
Dimensions (W x H x D): 1200 x 1800 x 500 mm
Enclosure:
Symmetrical frame construction of rolled hollow
sections with holes on a 25 mm DIN pitch pattern.
All sections have chamfered edges.
The horizontal sections have an additional
protection lip above the seal.
The vertical sections have two mounting levels
for space-saving interior installation.
Bayable on all sides.
Four eyebolts, three-piece gland plate
can be removed and interchanged, fitted.
Doors:
2 mm sheet steel, with foamed-in seal, with removable
tubular door frame with holes on a 25 mm DIN pitch
pattern, lockable door on the r/h side with 4-point
latch locking rod, double-bit insert to DIN 43668.
Adjacent door additionally locked at top and bottom
with swing lever. Hinges with captive hinge pins, door
opening angle 130° to VDI, can be retrofitted to 180°,
floor clearance 25 mm.
Rear panel and roof plate:
With foamed-in seal, removable
Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders in a 25 mm pitch pattern.
All screw-fastened cover parts with automatic potential
equalisation and prepared for the attachment of
earthing straps.
Accessories:
Side panels with foamed-in seal and assembly screws for
finishing off the sides.
Protection category: IP 55
Material:
1.5 mm sheet steel, mounting plate of 3 mm sheet steel,
zinc-plated
Surface finish:
Electrophoretic dipcoat-primed
Outside surfaces powder-coated in textured RAL 7035
Dimensions (W x H x D): 1200 x 1800 x 500 mm