Baying systems TS 8

Article number: TS 8686.500

The TS 8 sheet steel baying system, with its symmetrical profile in the width and depth, offers a significant space gain, plus simple interior installation. This likewise ensures bayability from all sides. Additionally, the integral, automatic potential equalisation of all enclosure panels and the triple surface treatment ensure optimum safety.

LED system light

Side panel, screw-fastened, sheet steel for TS, TS IT

Divider panel for TS

Divider panel for module plates for TS

Glazed door for TS, TS IT, VX SE

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

C rails 30/15 to EN 60 715 for VX, TS, VX SE

Section for cable entry, rear for TS, TP

Cable entry plates for installation in TS, SE and PC enclosures

Door stay for escape routes

Ride-up roller for TS, VX SE, PC

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Article number:
TS 8686.500
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Gland plates
Mounting plate
2 TS punched rails 18 x 38 mm
2 support strips fitted in the enclosure depth
Dimensions
Width: 600 mm
Height: 1,800 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
499 mm x 1,696 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating to UL 50E
Type 1
Type 12
IK Code
IK09
Number of doors
1
2 supportstrips in depth
Yes
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
89.4 kg
Gross weight
95.8 kg
Customs tariff number
94032080
EAN
4028177251007
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 600x1800x600 mm, Sheet steel, with mounting plate, single door at the front
Approvals
Bureau Veritas
Lloyds Register of Shipping
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue
Enclosure (baying system) single-door
Enclosure:
Symmetrical frame construction of rolled hollow
sections with holes on a 25 mm DIN pitch pattern.
All sections have chamfered edges.
The horizontal sections have an additional
protection lip above the seal.
The vertical sections have two mounting levels
for space-saving interior installation.
Bayable on all sides.
Four eyebolts, three-piece gland plate
can be removed and interchanged, fitted.

Door:
2 mm sheet steel, with foamed-in seal, with removable
tubular door frame with holes on a 25 mm DIN pitch
pattern, 4-point latch locking rod, double-bit insert
to DIN 43668.
Door hinge may be swapped from right to left.
Hinges with captive hinge pins,
door opening angle 130° to VDI,
can be retrofitted to 180°,
floor clearance 25 mm.

Rear panel and roof plate:
With foamed-in seal, removable

Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders in a 25 mm pitch pattern.

All screw-fastened cover parts with automatic potential
equalisation and prepared for the attachment of
earthing straps.

Accessories:
Side panels with foamed-in seal and assembly screws for
finishing off the sides.

Protection category: IP 55

Material:
1.5 mm sheet steel, mounting plate of 3 mm sheet steel,
zinc-plated

Surface finish:
Electrophoretic dipcoat-primed
Outside surfaces powder-coated in textured RAL 7035

Dimensions (W x H x D): 600 x 1800 x 600 mm