Baying systems TS 8 EMC enclosures

Article no.: TS 8806750

The large enclosures in the TS 8 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal's TS 8 enclosure is also available in a high RF attenuation version.

LED system light

EMC side panels for TS

EMC baying seal for TS

EMC divider panel seal

EMC gland plate

Earthing braid

Cable duct for vertical TS section

Cable duct

Divider panel for TS

Article no.:
TS 8806750
Product description
The large enclosures in the TS 8 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal offers the TS 8 enclosure in a version certified by the VDE with high RF attenuation.
Product modification
The benefits are improved forming qualities, an optimised corrosion behaviour and a uniform look.
Material
Enclosure frame: Sheet steel with zinc magnesium coating, 1.5 mm
Roof: Sheet steel with zinc magnesium coating, 1.5 mm
Door: Sheet steel with zinc magnesium coating, 2.0 mm
Rear panel: Sheet steel with zinc magnesium coating, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame: Uncoated
Door, rear panel and roof: Spray-finished on the outside and paint-free on the inside
Gland plates: Zinc-plated
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Rear panel
Roof plate
Gland plates
Mounting plate
4 eyebolts
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
2 support strips fitted in the enclosure depth
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
Type rating to UL 50E
Type 1
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Note
For bayed enclosures, the EMC baying seal is required
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
121.8 kg
Gross weight
126.8 kg
Customs tariff number
94032080
EAN
4028177475731
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 800x2000x600 mm, Sheet steel, EMC version, with mounting plate, single door at the front
Approvals
DNV
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Safety instructions