Baying systems TS 8 Stainless steel

Article no.: TS 8456600

TS 8 baying systems, stainless steel 1.4301 (AISI 304), incl. mounting plate. Protection category IP 55.

LED system light

Side panels, screw-fastened, stainless steel for TS

Divider panel for TS

Base/plinth trim panels, side, 100 mm, stainless steel for base/plinth system VX

Base/plinth trim, modular for base/plinth TS, stainless steel and base/plinth, complete, stainless steel

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear

Base/plinth trim panels, side, 200 mm Stainless steel for base/plinth components front and rear

Base/plinth components, front and rear, 200 mm Stainless steel for TS, VX SE

Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE

Article no.:
TS 8456600
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304), 1.5 mm
Roof: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Gland plates: Stainless steel 1.4301 (AISI 304), 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame and gland plates: Uncoated
Door, roof and rear panel: Exterior brushed, grain size 400
Mounting plate: Zinc-plated
Supply includes
Enclosure frame
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Roof plate
Gland plates
Rear panel
Mounting plate
4 eyebolts
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Number of doors
2
IP protection category to IEC 60 529
IP 55
Type rating to UL 50E
Type 1
Type 12
Protection category NEMA
NEMA 1
NEMA 12
IK Code
IK09
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws for the interior installation.
Basic material
Stainless steel 1.4301 (AISI 304)
Dimensions
Width: 1,200 mm
Height: 1,800 mm
Depth: 400 mm
Dimensions mounting plate (W x H)
1,099 mm x 1,696 mm
Packs of
1 pc(s).
Net weight
160.1 kg
Gross weight
170.4 kg
Customs tariff number
94032080
EAN
4028177300736
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 1200x1800x400 mm, Stainless steel 1.4301, with mounting plate, two doors at the front
Approvals
Bureau Veritas
DNV
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue
Enclosure (baying system), two-door, stainless steel

Enclosure:
Stable symmetrical extruded frame construction,
consisting of welded hollow section with
25 mm DIN pitch pattern of holes. All sections
have chamfered edges. Horizontal sections with
additional channel above the seal. Vertical sections
with two pairs of mounting angles for space-saving
interior installation.
Bayable on all sides. Four eyebolts,
gland plate, 3-part, removable and
replaceable, fitted.

Door:
with foamed-in seal, with removable
rectangular frame with holes
on a 25 mm DIN pitch pattern, lockable door with
right-hand hinge,
locking bar with 4-point latching, double-bit insert
to DIN 43668 Adjacent door additionally latched with
swing lever at the top and bottom. Hinges and captive
hinge pins, door opening angle 130° to VDI.

Rear panel and roof plate:
with foamed-in seal, removable

Mounting plate:
C-folds at the side,
depth-adjustable on a 25 pitch pattern
via integrated plastic slide pieces.
All screw-fastened panels have automatic
potential equalisation and are prepared for attachment
of earthing straps.

Accessories:
Side panels with foamed-in seal and
screws to close the side.

Protection category: IP 55 to EN 60 60529, complies
with NEMA 12

Material:
Enclosure frame, roof, rear panel and gland plates:
Stainless steel 1.4301 (AISI 304), 1.5 mm
Door(s): Stainless steel 1.4301 (AISI 304), 2.0 mm
Mounting plate: Sheet steel, 3.0 mm

Surface finish:
Enclosure frame and gland plates: Uncoated
Door(s), roof and rear panel: Brushed on the outside,
grain size 400
Mounting plate: Zinc-plated
Dimensions (W x H x D): 1200x1800x400 mm