- Article no.:
- CP 6380510
- Design
- Support arm connection Ø 130 mm
- Benefits
- Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation.
- Low weight coupled with high stability
- Compatible with all Rittal stand and support arm systems
- Material
- Enclosure: Extruded aluminium section
Corner pieces: Die-cast zinc
Corner protectors: Plastic
- General colour
- Natural anodised
- Colour
- Enclosure: Natural anodised
Corner pieces: RAL 7035
Corner protectors: similar to RAL 7024
- Supply includes
- Enclosure with hinged rear panel
Seals
Seals and assembly parts for front panels
- Installation depth
- 150 mm
- IP protection category to IEC 60 529
- IP 65
- To fit front panel width
- 520 mm
- To fit front panel height
- 500 mm
- Design
- Servicing access from the rear
- Note
- The support arm connection may be swapped over by rotating the enclosure
- 3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
- Hinging of the rear panel on the longest enclosure side
- Basic material
- Aluminium
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- Packs of
- 1 pc(s).
- Net weight
- 10.922 kg
- Gross weight
- 11.497 kg
- Customs tariff number
- 94032080
- EAN
- 4028177663183
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Optipanel, for front panel BH 520x500 mm, installation depth 150 mm, Extruded aluminum section, Support arm connection Ø 130 mm