- Article no.:
- AX 6321050
- Product description
- For the installation of commercially available desktop TFTs with a screen diagonal of up to 24" in the formats 16:9/16:10.
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Handle strips: Aluminium
Cover caps: Plastic
Viewing window: Single-pane safety glass
TFT holder: Sheet steel
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
- General colour
- RAL 7035
- Colour
- Enclosure and door: RAL 7035
Handle strip: Natural anodised
Cover caps: similar to RAL 7024
- Supply includes
- Enclosure with door, cut-out and reinforcement for support arm connection Ø 130 mm
Viewing window
Holder for desktop TFT with VESA 75/100 locator
Side handle strips and cover caps
Rear door with r/h hinge
Cam lock with 3 mm double-bit insert
Integral interior installation bracket with system punchings
- Dimensions
- Width: 650 mm
Height: 450 mm
Depth: 155 mm
- IP protection category to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating to UL 50E
- Type 1
- Type 12
- Number of locks
- 2
- IK Code
- IK08
- Note
- The support arm connection and door hinge may be swapped over by rotating the enclosure
- Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
- Lock systems for servicing access from the rear: Lock insert may be exchanged for mini comfort handle AX, 27 mm lock inserts, type A
- Basic material
- Sheet steel
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- Packs of
- 1 pc(s).
- Net weight
- 15.66 kg
- Gross weight
- 15.8 kg
- PCF per pack (cradle-to-gate)
- 59.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177923249
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
AX Operating housing, for desktop TFT up to 24", WHD: 650x450x155 mm, sheet steel, aluminium handle strips