Desk units for 2-part assembly

Article no.: TP 6712500

Four widths complete the console system.

Article no.:
TP 6712500
Material
Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure
Cover hinged at rear, 2 stays with automatic locking. Automatic unlocking on the left, manual unlocking on the right
Opening for running cables into the enclosure base
IK Code
IK08
Basic material
Sheet steel
Dimensions
Width: 1,200 mm
Height: 240 mm
Depth: 732 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Packs of
1 pc(s).
Net weight
38 kg
Gross weight
40 kg
Customs tariff number
94032080
EAN
4028177554207
ETIM 9
EC000784
ECLASS 8.0
27180504
Product description
TP TopConsole system, desk unit for 2-part assembly, WHD 1200x732 mm, sheet steel
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Technical details