Console for desk unit, rear with hinged cover

Article no.: TP 6730400

The strengthener provides the base for expanding the desk units with a separate monitor enclosure for 2-part assembly.

Article no.:
TP 6730400
Product description
Suitable for mounting operating housings using enclosure attachment CP-L, Ø 130 mm, CP 6525.510. Enclosure attachment CP-XL, round, CP 6130.610. Housing couplings CP-XL for desktop mounting, CP 6528.410. Easily screw-fastened to the base of the desk unit. Connection hole pattern for CP support arm systems in the centre as standard, other positions can be accommodated by drilling extra holes. A mounting cut-out is required in the cover of the desk unit to match the various support arm systems.
Material
Sheet steel
Supply includes
Assembly parts
To fit
Width: = 600 mm
Suitable for width
= 600 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
4.8 kg
Gross weight
5.1 kg
Customs tariff number
94039910
EAN
4028177580206
ECLASS 8.0
27180504
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK