PC enclosure systems Enclosure for tower PC

Article no.: IW 6900301

Enclosure for standard commercially available tower PCs.

Article no.:
IW 6900301
Design
Roof prepared for mounting worktop or for mounting below surfaces
Base prepared for mounting cast feet or for mounting on surfaces
Product description
Standard commercially available tower PCs, up to W/H/D: 250 x 530 x 600 mm (max. 20 kg) may be attached securely to the base screw-fastened to the door using the retaining strap supplied loose. The rear interfaces of the PC are readily accessible with the door open. Because the fan-and-filter unit is already pre-installed, the enclosure is ready for immediate use.
Material
Enclosure: Sheet steel
Door: Sheet steel
Design strips: Aluminium
Surface finish
Enclosure: Powder-coated, textured paint
Door: Powder-coated
Colour
Enclosure: RAL 7035
Door: RAL 7015
Design strips: RAL 7035
Supply includes
Enclosure of all-round solid construction
R/h door hinge
Door with base screw-fastened on the inside
Side cam lock
Double-bit lock insert
Rear panel with two cut-outs for use of the connector gland supplied loose
Cable gland M20, brass, nickel-plated
Outlet filter fitted in left side panel
Filter fan fitted in right side panel, 55 m³/h, 230 V, 50/60 Hz
Dimensions
Width: 760 mm
Height: 760 mm
Depth: 300 mm
IP protection category to IEC 60 529
IP 54 in conjunction with connector gland supplied loose
Protection category NEMA
NEMA 12 in conjunction with connector gland supplied loose
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
34.2 kg
Gross weight
36 kg
EAN
4028177937598
ECLASS 8.0
27180501
Declarations
Declaration of conformity