Pedestal base plate modular, CP 60 small

Article no.: CP 6106.100

Article no.:
CP 6106.100
Design
Stationary
Material
Steel
Colour
RAL 7035
Supply includes
Pedestal base plate/cross member
Load capacity (static)
18 kg
Dimensions
Width: 400 mm
Height: 108 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
5.5 kg
Gross weight
6 kg
Customs tariff number
73269098
EAN
4028177698413
ETIM 9
EC002535
ECLASS 8.0
27182604
Product description
CP Pedestal base plate modular, small, CP 60, WHD: 400x108x400 mm
Documentation
Info sheet
Data sheets
Technical details