- Article no.:
 
- CS 9783520
 
- Product description
 
- Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. 
 
- Material
 
- Aluminium AlMg3 
 
- Surface finish
 
- Powder-coated
UV-resistant pure polyester  
- Colour
 
- RAL 7035 
 
- Supply includes
 
- Single-walled outdoor enclosure, fully preconfigured
Basic enclosure with gland plate, three-part
25 mm system punchings in the roof, base, front and in the enclosure depth
Front door(s) with door stay, swing lever handle and profile half-cylinder, lock BJ 20027
Transport plinth with screw-fastened trim panels front and rear
Rain canopy  
- Dimensions
 
- Width: 800 mm
Height: 1,200 mm
Depth: 400 mm  
- Dimensions
 
- Overall height: 1,355 mm
Rain canopy width: 850 mm
Rain canopy height: 55 mm
Rain canopy depth: 450 mm
Clearance width: 712 mm
Clearance height: 1,112 mm
Clearance depth: 349 mm
Height base/plinth: 100 mm  
- Type rating to UL 50E
 
- Type 3R 
 
- IP protection category to IEC 60 529
 
- IP 55 
 
- IK Code
 
- IK10 
 
- Basic material
 
- Aluminium 
 
- Packs of
 
- 1 pc(s). 
 
- Net weight
 
- 46 kg
 
- Gross weight
 
- 48 kg
 
- EAN
 
- 4028177569126 
 
- ETIM 9
 
- EC000261 
 
- ECLASS 8.0
 
- 27180101