- Article no.:
- CS 9751918
- Product description
- 3-door, twin-walled aluminium enclosure for outdoor siting with resistance class RC 2. Includes cable management base/plinth. Prepared for the fitting of 19"/ETSI combination rails and a Direct Air Cooling system (DAC).
- Material
- Enclosure, roof, doors(s), gland plate: Aluminium, AlMg3, 2.0 mm
Mounting plate(s): Aluminium, AlMg3, 3.0 mm
Support rail: Stainless steel 1.4016 (AISI 430)
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Colour
- RAL 7035
- Supply includes
- Double-walled outdoor enclosure, fully preconfigured
Weather canopy with ventilation, prepared for mounting of a Direct Air Cooling system (DAC)
Mechanical door stay (approx. 155°)
Swing lever handle and profile half-cylinder, lock BJ20027
Cable management base/plinth with all-round panelling
Gland plates
Gland plate
4 mounting plates
Screw-fastened centre bar
Welded centre bar
Middle door latched from the inside
- Dimensions
- Width: 2,000 mm
Height: 1,050 mm
Depth: 500 mm
- Dimensions
- Overall height: 1,600 mm
Rain canopy height: 130 mm
Height base/plinth: 400 mm
- Dimensions mounting plate (W x H)
- 548 mm x 941 mm
548 mm x 941 mm
375 mm x 941 mm
280 mm x 941 mm
- Number of doors
- 3
- Lock
- Lock version: 3-point locking system with single and double-lock cylinder
Number of locks: 3
Lock insert: BJ20027
- Gland plate
- Size: 2
Qty.: 4
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 3R
- NEMA 12
- Note
- The door opening angle is approx. 155° for the left- and right-hand doors, and approx. 110° for the middle door.
- Note on Model No.
- Extended delivery times.
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Net weight
- 175 kg
- Gross weight
- 195 kg
- Customs tariff number
- 94032080
- EAN
- 4028177980846
- ETIM 9
- EC000261
- Product description
-
CS Multifunctional enclosure MFG 18, 3-door, twin-walled, WHD 2000x1600x500 mm