Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Article no.: DK 5505110

TS IT, vented, for room climate control 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.

Side panels, divided with lockable cam lock

482.6 mm (19") fastener, 1 U with contact

Gland plate for TS IT, TX CableNet

PDU metered

PDU managed

PDU UK, metered version

PDU metered plus

PDU switched

PDU UK basic

PDU basic

Article no.:
DK 5505110
Material
Sheet steel
Aluminium
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Interior installation, vent grille at the front: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
Aluminium/sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting sections front and rear, variably mounted on support strips with quick-release fasteners
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Sheet steel rear door, vented (vented surface area approx. 85% perforated), vertically divided, 180° hinges
Dimensions
Width: 800 mm
Height: 1,800 mm
Depth: 800 mm
Units
38 U
Units
38 U
Free mounting space to the 482.6 mm (19") level, front/rear
147 mm / 105 mm
Distance between levels as delivered
545 mm
482.6 mm (19") level(s) version
Mounting angles, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
81.7 kg
Gross weight
86 kg
Customs tariff number
94032080
EAN
4028177702882
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting angles, vented, WHD: 800 x 1800 x 800 mm, 38 U
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue
Visio Shapes
TS IT 5505.110
TS IT network server rack for room climate control
IT rack for room climate control. Installation height 38 U, vented
aluminium/sheet steel front door, divided vented sheet steel door at th
rear, multi-piece roof plate for side cable entry on both sides, open
base frame, without side panels. With two 482.6 mm (19") mounting
levels, front and rear, on depth stays. 482. 6 mm (19") assembly parts
and complete earthing kit supplied loose.
Side panels, one-piece screw-fastened, or two-piece with quick-release
fastener, security lock and optional internal latch, for easy one-man
assembly, base mount, gland plates available from the accessories range
Pre-configured IT rack consisting of torsionally stiff, welded
symmetrical frame of rolled 16-fold vertical sections connected with tw
horizontal frames of rolled 9-fold sections with integral channel for
accommodating the adjacent panel seal and protecting it against possibl
effect of aggressive media.
All frame sections, with integral system punchings on a 25 mm DIN pitch
pattern, allow convenient interior installation by simple fitting and
securing of equipment. All sections have chamfered edges. The vertical
frame sections have two depth/width - recessed mounting levels each,
which can individually be used for flexible attachment of the
installation components.
Enclosures are bayable on all sides: on the left, right, front and rear
at the top or round corners.
Aluminium/sheet steel front door with a specific honeycomb perforation,
vented surface area 85% perforated.
Framed in a frame of aluminium sections, with foamed-in seal,
four-point locking rod, comfort handle for semi-cylinder (30/10) mm,
with security lock 3524. Four hinges, with captive hinge pins, hinge
opening angle with stand-alone siting 180°, door hinge may be swapped t
opposite side without dismantling locking rods.
Sheet steel rear door, vented, vertically divided, for space-saving
installation of the enclosures and easy access to the components.
Specific honeycomb perforation, vented surface area 85% perforated.
Doors with foamed-in seal. Main door with four-point locking rod,
comfort handle for semi-cylinder (30/10) mm, with security lock 3524 E.
Adjacent door with additional internal swing lever handle and
two-point locking rod. Main and adjacent door with four hinges, hinges
with captive hinge pins, hinge opening angle with stand-alone siting on
both sides 180°.
Multi-piece roof plate for side cable entry via brush strips across the
entire enclosure depth. Roof plate for retrofitting, removable despite
already made cable routing. Cut-out for accommodating a fan module
already integrated and closed by a cover. For supporting passive
ventilation it is possible to raise the cover by means of spacers.
Side panels are not included with the supply. One-piece screw-fastened
or two-piece variant, with quick-release fastener including security
lock and optional internal latch available from the accessories range.
Open base frame, gland plates, function units may be retrofitted from
the range of accessories. All screw-fastened panels have automatic
potential equalisation and are prepared for attachment of earthing
straps.
Pre-configured with two 482.6 mm (19") mounting levels, front and rear.
The static total load capacity of both mounting levels is
15,000 N.
A mounting level consists of universal mounting angles for server,
network and electronic applications, infinitely depth-variable attached
to depth stays.
The attachment of the mounting angles is flexible, toolless, via quick
release fastener or screw-fastened as an alternative.
Mounting angles, front and rear, including additional pitch pattern of
holes according to standard EIA 310 E.
All height units are labelled and numbered in the opposite direction. U
labelling of both mounting levels can be read from the front for easy
one-man assembly.
All depth stays with integral pitch pattern for fast determination of
the mounting distance and the remaining front free space (clearance).
Front mounting angles, prepared for toolless accommodation of cable
routing aids and organisation of a structured cabling in maximum
packaging density or for equipment with a sensor strip for automatic
identification of the installed components by means of Radio Frequency
Identification (RFID).
Rear mounting angles prepared for accommodation of a Power Distribution
Unit (PDU) in 1 U form factor on both sides for enclosure electrical
power distribution, without waste of installation volume thanks to
space-saving side mounting between mounting level and side panel in the
Zero-U space.
Material: Sheet steel, aluminium
Surface finish: Panels, doors, RAL 7035, interior installation, RAL 900
Approvals: UL,cUL
Dimensions (WxHxD): 800x1800x800 mm
Model No.: TS IT 5505.110
Manufacturer: Rittal GmbH & Co. KG