Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") mounting frame

Article number: DK 5512.151

TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Gland plate for TS IT, TX CableNet

Air baffle plates for TS IT 482.6 mm (19") mounting frames

Cable route for TS

C rails for TS, VX SE

Cable clamp rail for TS, TS IT

PDU metered

PDU basic

PDU managed

PDU metered plus

PDU switched

Article number:
DK 5512.151
Material
Sheet steel
Aluminium
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors, roof and side panels: Dipcoat-primed and powder-coated
General colour
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Interior installation, base/plinth: RAL 9005
Supply includes
Enclosure frame TS 8 with doors, roof plate, base/plinth and side panels
Glazed aluminium door at the front, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation incl. central earthing point, pre-configured
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
Base mount
Base module mounted at front as infill panel
Base/plinth system VX, 100 mm, vented
Base/plinth corner pieces and trim panels, sides, screw-fastened
Base/plinth trim panels, front and rear plus corner and baying covers supplied loose
Side panels, one-piece, lockable
4 levelling feet, M12, including base/plinth adaptor (supplied loose)
4 cable clamp rails (T-head) for outer mounting level, to fit enclosure depth (supplied loose)
10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Sheet steel rear door, solid, vertically divided, 180° hinges
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 800 mm
Units
47 U
Units
47 U
Height including base/plinth
2,300 mm
Free mounting space to the 482.6 mm (19") level, front/rear
147 mm / 105 mm
Distance between levels as delivered
545 mm
482.6 mm (19") level(s) version
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
161.9 kg
Gross weight
170.4 kg
EAN
4028177706194
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, glazed door, WHD: 800 x 2200 x 800 mm, 47 U, pre-configured
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
TS IT 5512.151
TS IT network server enclosure with glazed door used for rack climate
control, with 482.6 mm (19") mounting frame, base/plinth and side
panels, pre-configured
Pre-configured IT rack for stand-alone siting with side panels and 100
mm Flex-Block system vented at the front and rear.
Installation height 47 U, glazed door at the front, two-part solid shee
steel door at the rear.
Pre-configured IT rack consisting of torsionally stiff, welded
symmetrical frame of rolled 16-fold vertical sections connected with tw
horizontal frames of rolled 9-fold sections with integral channel for
accommodating the side panel seal and protecting it against possible
effect of aggressive media.
All frame sections, with integral system punchings on a 25 mm DIN pitch
pattern, allow convenient interior installation by simple fitting and
securing of equipment. All sections have chamfered edges. The vertical
frame sections have two depth/width - recessed mounting levels each,
which can individually be used for flexible attachment of the
installation components.
Enclosures are bayable on all sides: on the left, right, front and rear
at the top or round corners.
Basic enclosure already equipped with pre-assembled, 100 mm high
base/plinth corner pieces of the VX base/plinth system.
These and the closed side trim panels are bolted together.
Ventilated VX panels for front and rear as well as corner and bay cover
are included in the scope of delivery for retrofitting without tools.
This enables simplified transport to the place of use by
Lift trucks or forklift trucks.
Glazed front door made from 3 mm single-pane safety glass (ESG), in a
frame of aluminium sections, with foamed-in seal, four-point locking
rod, comfort handle for semi-cylinder (30/10) mm, with security lock
3524 E. Four hinges, with captive hinge pins, hinge opening angle with
stand-alone siting 180°, door hinge may be swapped to opposite side
without dismantling locking rods.
Sheet steel rear door, vertically divided, for space-saving installatio
of the enclosures and easy access to the components. Doors with
foamed-in seal. Main door with four-point locking rod, comfort handle
for semi-cylinder (30/10) mm, with security lock 3524 E. Adjacent door
with additional internal swing lever handle and two-point locking rod.
Main and adjacent door with four hinges, hinges with captive hinge pins
door opening angle with stand-alone siting on both sides 180°.
Multi-piece roof plate for side cable entry via brush strips across the
entire enclosure depth. Roof plate for retrofitting, removable despite
already made cable routing. Cut-out for accommodating a fan module
already integrated and closed by a cover. For supporting passive
ventilation it is possible to raise the cover by means of spacers.
One-piece, lockable side panels with security lock 3524 E included with
the supply. Optional internal latch available from the accessories
range.
Base frame already equipped with installation rails for accommodating
gland plates, pre-configured with one-part solid base module as infill
panel in the foremost position. Further base modules or function units
may be retrofitted from the range of accessories.
Pre-configured with two 482.6 mm (19") mounting frames, front and rear.
The static total load capacity of both mounting levels is 15,000 N.
Mounting frame consisting of universal mounting angles for server,
network and electronic applications welded to a torsionally stiff
all-round frame using horizontal connection sections. Depth-variable,
screw-fastened via the slot attachment with the horizontal frame of the
enclosure rack.
The attachment of the mounting angles is flexible, toolless, via quick
release fastener, with integral automatic potential equalisation, or
optional screw fastening, with floating contact via earth straps.
Mounting frames, front and rear, including additional pitch pattern of
holes (U centre attachment) according to standard EIA 310 E. All height
units are labelled and numbered in the opposite direction on the front
and rear mounting level. U labelling of mounting levels can be read fro
the outside for easy assembly.
Mounting angles of front mounting frame, prepared for toolless
accommodation of cable routing aids and organisation of structured
cabling in maximum packaging density or for equipment with a sensor
strip for automatic identification of the installed components by means
of Radio Frequency Identification (RFID).
Mounting angles of rear mounting frame, prepared for accommodation of a
Power Distribution Unit (PDU) in 1 U form factor on both sides for
enclosure electrical power distribution, without waste of installation
volume thanks to space-saving side mounting between mounting level and
side panel in the Zero-U space.
Supply includes field-tested mounting assembly parts such as spacers fo
optional raising of the cover, levelling feet with adaptor sleeves for
base/plinth assembly, 4 cable clamp rails for mounting on the outer
mounting level, 10 metal cable shunting rings, assembly parts for 482.6
mm (19") installation components consisting of 50 multi-tooth screws,
captive nuts with contacts and washers of thread size M5.
Enclosure design with pre-assembled central earthing point and tested
potential equalisation of all components to EN 60950.
Material: ,,Sheet steel, aluminium
,,Base/plinth: Fibreglass-reinforced plastic
Surface finish: Panels, doors, RAL 7035, interior installation,
base/plinth RAL 9005
Approvals: UL, cUL
Dimensions (WxHxD): 800x2200+100x800 mm
Model No.: TS IT 5512.151
Manufacturer: Rittal GmbH & Co. KG