Network/server enclosure TS IT with glazed door, pre-configured, with 482.6 mm (19") swing frame

Article no.: DK 5507170

TS IT, sealed, for direct enclosure-specific climate control. Supplied pre-assembled with a selection of practical equipment. 482.6 mm (19") interior installation with 482.6 mm (19") large swing frame for direct access to the rear of 482.6 mm (19") components, due to an opening angle of 130°.

482.6 mm (19") fastener, 1 U with contact

Quick-fit baying clamp, three-piece for TS/TS

Baying connector, external for TS/TS

Ergoform-S lock system

Cable route for TS

C rails for TS, VX SE

Cable clamp rail for TS, TS IT

PDU UK basic

PDU basic

PDU switched

PDU managed

PDU UK, metered version

PDU metered

PDU metered plus

Article no.:
DK 5507170
Material
Sheet steel
Aluminium
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Door, rear panel and roof: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
Enclosure frame, panels and interior installation: RAL 7035
Base/plinth: RAL 9005
Supply includes
TS 8 enclosure frame with door and roof plate
Glazed aluminium door at the front (180°), with comfort handle for semi-cylinder and security lock 3524 E
Sheet steel rear panel
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Base mount
Gland plate, one-piece, vented, with cable entry at the rear
Swing frame, large, with side trim panel for the installation of 482.6 mm (19") mounting components whilst utilising the full rack height, 130°
Side panels, one-piece, lockable
Base/plinth system VX, 100 mm, vented
Base/plinth corner pieces and trim panels, sides, screw-fastened
Base/plinth trim panels, front and rear plus corner and baying covers supplied loose
4 levelling feet, M12, including base/plinth adaptor (supplied loose)
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
4 cable clamp rails (T-head) for outer mounting level, to fit enclosure depth (supplied loose)
10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
Connection accessories for potential equalisation incl. central earthing point, pre-configured
IPPC pallet
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Units
40 U
Units
40 U
Height including base/plinth
2,100 mm
Free mounting space to the 482.6 mm (19") level, front/rear
147 mm
Design doors
Rear panel
482.6 mm (19") level(s) version
Swing frame, 482.6 mm (19"), fitted
Load capacity
1,500 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
152.2 kg
Gross weight
159.5 kg
EAN
4028177705715
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" swing frame, glazed door, WHD: 800 x 2000 x 800 mm, 40 U, pre-configured
Approvals
C-UR
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
TS IT 5507.170
TS IT network server enclosure with glazed door and
rear panel for rack climate control, with 482.6 mm
(19") large swing frame, base/plinth and side panels,
pre-configured
Pre-configured IT rack for stand-alone siting with
side panels and 100 mm VX base/plinth system vented at the
front and rear.
Installation height 40 U, glazed door at the front,
one-part solid rear panel at the rear.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the side panel seal and protecting it
against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Basic enclosure already equipped with pre-configured,
100 mm high base/plinth corner pieces of the VX base/plinth system.
Base/plinth trims, side, solid and vented at the front
are included with the supply for retrospective
toolless assembly. This makes easy transportation to
sites by lift trucks or forklifts possible.
Glazed front door made from 3 mm single-pane safety
glass (ESG), in a frame of aluminium sections, with
foamed-in seal, four-point locking rod, comfort handle
for semi-cylinder (30/10) mm, with security lock 3524
E. Four hinges, with captive hinge pins, hinge opening
angle with stand-alone siting 180°, door hinge may be
swapped to opposite side without dismantling locking
rods.
Screw-fastened sheet steal rear panel, one-part,
solid, with foamed-in seal.
Multi-piece roof plate for side cable entry via brush
strips across the entire enclosure depth. Roof plate
for retrofitting, removable despite already made cable
routing. Cut-out for accommodating a fan module
already integrated and closed by a cover. For
supporting passive ventilation it is possible to raise
the cover by means of spacers.
One-piece, lockable side panels with security lock
3524 E included with the supply. Optional internal
latch available from the accessories range.
Base frame already equipped with installation rails
for accommodating gland plates, pre-configured with
one-part vented gland plate, including filter mat,
with integral cable entry via brush strips at the
rear.
Alternative base modules or function units may be
exchanged from the range of accessories.
Pre-configured with a 482.6 mm (19") - 40 U large
swing frame with side trim panel, including two-point
locking rod and security lock 3524 E, may be exchanged
for semi-cylinder (30/10) mm, hinge opening angle
180°.
The static total load capacity of the swing frame is
1500 N.
The swing frame may be offset on a 25 mm pitch pattern
in the enclosure depth.
Mounting holes including additional pitch pattern of
holes (U centre attachment) according to standard EIA
310 E.
Supply includes field-tested mounting assembly parts
such as spacers for optional raising of the cover,
levelling feet with adaptor sleeves for base/plinth
assembly, 4 cable clamp rails for mounting on the
outer mounting level, to fit enclosure depth,
10 metal cable shunting rings, assembly parts for
482.6 mm (19") installation components consisting of
50 multi-tooth screws, captive nuts with contacts and
washers of thread size M5.
Enclosure design with pre-assembled central earthing
point and tested potential equalisation of all
components to EN 60950.
Material: ,,Sheet steel, aluminium
Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
Surface finish: Panels, doors, RAL 7035, interior
installation, base/plinth RAL 9005
Approvals: UL, cUL
Dimensions (WxHxD): 800x2000+100x800 mm
Model No.: TS IT 5507.170
Manufacturer: Rittal GmbH & Co. KG