Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Article no.: DK 5526141

TS IT, sealed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Base mount for TS IT, TX CableNet

Air baffle plates for TS IT 482.6 mm (19") mounting frames

C rails for TS, VX SE

Cable clamp rail for TS, TS IT

PDU metered

PDU managed

PDU UK, metered version

PDU metered plus

PDU switched

PDU basic

PDU UK basic

Article no.:
DK 5526141
Product description
TS IT, glazed door, solid rear door, 482.6 mm (19") mounting frame
Material
Sheet steel
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, for horizontal cable entry at the rear and with covered cut-out for fan mounting plate
Sheet steel door at the rear, 180° hinges
Dimensions
Width: 600 mm
Height: 1,200 mm
Depth: 600 mm
Units
24 U
Units
24 U
Free mounting space to the 482.6 mm (19") level, front/rear
84 mm / 168 mm
Distance between levels as delivered
345 mm
Design doors
solid
482.6 mm (19") level(s) version
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
67.1 kg
Gross weight
70.6 kg
EAN
4028177705838
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, glazed door, WHD: 600 x 1200 x 600 mm, 24 U 
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
TS IT 5526.141
TS IT network server rack for rack climate control
IT rack for climate control. Installation height 24 U, glazed front
door, solid sheet steel door at the rear, multi-piece roof plate for
cable entry at the rear, horizontal, open base frame, without side
panels. Pre-configured with two 482.6 mm (19") mounting frames, front
and rear.
482.6 mm (19") assembly parts and complete earthing kit supplied loose.
Side panels, one-piece screw-fastened, base mount, gland plates
available from the accessories range.
Pre-configured IT rack consisting of torsionally stiff, welded
symmetrical frame of rolled 16-fold vertical sections connected with tw
horizontal frames of rolled 9-fold sections with integral channel for
accommodating the adjacent panel seal and protecting it against possibl
effect of aggressive media.
All frame sections, with integral system punchings on a 25 mm DIN pitch
pattern, allow convenient interior installation by simple fitting and
securing of equipment. All sections have chamfered edges. The vertical
frame sections have two depth/width - recessed mounting levels each,
which can individually be used for flexible attachment of the
installation components.
Enclosures are bayable on all sides: on the left, right, front and rear
at the top or round corners.
Glazed front door made from 3 mm single-pane safety glass (ESG), in a
frame of aluminium sections, with foamed-in seal,
two-point locking rod, comfort handle for semi-cylinder (30/10) mm, wit
security lock 3524. Two hinges, with captive hinge pins, door opening
angle with stand-alone siting 180°, door hinge may be swapped to
opposite side without dismantling locking rods.
Sheet steel rear door with foamed-in seal, two-point locking rod,
comfort handle for semi-cylinder (30/10) mm, with security lock 3524 E.
Two hinges, with captive hinge pins, door opening angle with stand-alon
siting on both sides 180°.
Multi-piece roof plate for rear cable entry via brush strips across the
entire enclosure width. Roof plate for retrofitting, removable despite
already made cable routing. Cut-out for accommodating a fan module
already integrated and closed by a cover. For supporting passive
ventilation it is possible to raise the cover by means of spacers.
Side panels are not included with the supply. One-piece, screw-fastened
side panels are available from the accessories range.
Open base frame, gland plates, function units may be retrofitted from
the range of accessories. All screw-fastened panels have automatic
potential equalisation and are prepared for attachment of earthing
straps.
Pre-configured with two 482.6 mm (19") mounting frames, front and rear.
The static total load capacity of both mounting levels is 15,000 N.
Mounting frame consisting of universal mounting angles for server,
network and electronic applications welded to a torsionally stiff
all-round frame using horizontal connection sections. Depth-variable,
screw-fastened via the slot attachment with the horizontal frame of the
enclosure rack.
Mounting frames, front and rear, including additional pitch pattern of
holes (U centre attachment) according to standard EIA 310 E. All height
units are labelled and numbered in the opposite direction on the front
and rear mounting level. U labelling of mounting levels can be read fro
the outside for easy assembly.
Mounting angles of front mounting frame, prepared for toolless
accommodation of cable routing aids and organisation of structured
cabling in maximum packaging density or for equipment with a sensor
strip for automatic identification of the installed components by means
of Radio Frequency Identification (RFID).
Mounting angles of rear mounting frame, prepared for accommodation of a
Power Distribution Unit (PDU) in 1 U form factor on both sides for
enclosure electrical power distribution, without waste of installation
volume thanks to space-saving side mounting between mounting level and
side panel in the Zero-U space.
Material: Sheet steel, aluminium
Surface finish: Panels, doors, interior installation, RAL 7035/9005
Approvals: UL, cUL
Dimensions (WxHxD): 600x1200x600 mm
Model No.: TS IT 5526.141
Manufacturer: Rittal GmbH & Co. KG