Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting angles

Article no.: DK 5514130

TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants and with a protection category of up to IP 55.

Baying connector, external for TS/TS

Cable route for TS

PDU UK basic

PDU metered

PDU switched

PDU metered plus

PDU UK, metered version

PDU basic

PDU managed

Article no.:
DK 5514130
Product description
TS IT, glazed door, solid rear door, IP 55, 482.6 mm (19") mounting frame
Material
Sheet steel
Glazed aluminium door with 3 mm single-pane safety glass
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
General colour
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
Glazed aluminium door at the front, 180° hinges
Sheet steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Base tray with gland plate, multi-piece, solid
Roof plate, one-piece, solid
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 1,000 mm
Units
47 U
Units
47 U
Distance between levels as delivered
745 mm
Load capacity
15,000 N
Protection category to IEC 60 529
IP 55
Note on Model No.
For stand-alone siting, order the enclosure with the pre-fitted screw-fastened side panels.
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
126.7 kg
Gross weight
139 kg
Customs tariff number
94032080
EAN
4028177696433
ECLASS 8.0
27180207
Certificates
Protection category
Data sheets
Technical system catalogue
Visio Shapes
TS IT network server enclosure
for protected siting of components -
protection category (IP 55)
IT rack with increased protection category,
installation height 47 U, glazed door at the front,
one-part solid sheet steel door at the rear.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the adjacent panel seal and protecting
it against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Glazed front door with viewing panel made from 3 mm
single-pane safety glass (ESG), framed in a frame of
aluminium sections, with foamed-in seal,
Sheet steel door, one-part, solid (IP 55) for
protected siting of components against any poor
ambient conditions.
Doors with foamed-in seal, four-point locking rod,
comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E. Hinges, with captive hinge pins,
hinge opening angle with stand-alone siting on both
sides 180°. Door hinging may be swapped from right to
left without dismantling locking rods.
One-part solid screw-fastened roof plate with
all-round foamed-in seal. For supporting the passive
ventilation it is possible to raise the roof plate
optionally by means of spacers.
Base frame with base tray and multi-piece solid gland
plate. Sealing kit for gland plates and baying seal
(IP 55) supplied loose.
Pre-configured enclosure with two 482.6 mm (19")
mounting levels, front and rear.
The static total load capacity of both mounting levels
is 15,000 N.
A mounting level consists of universal mounting angles
for server, network and electronic applications,
infinitely depth-variable attached to depth stays.
The attachment of the mounting angles is flexible,
toolless, via quick release fastener and integral
automatic potential equalisation. Optional screw
fastening of mounting angles.
Supply includes two 482.6 mm (19") mounting levels,
pre-assembled, front and rear on depth stays.
Mounting angles, front and rear, including additional
pitch pattern of holes according to standard EIA 310
E.
All height units are labelled and numbered in the
opposite direction. U labelling of both mounting
levels can be read from the front for easy one-man
assembly.
All depth stays with integral pitch pattern for fast
determination of the mounting distance and the
remaining front free space (clearance).
Front mounting angles, prepared for toolless
accommodation of cable routing aids and organisation
of structured cabling in maximum packaging density or
for equipment with a sensor strip for automatic
identification of the installed components by means of
Radio Frequency Identification (RFID).
Rear mounting angles prepared for accommodation of a
Power Distribution Unit (PDU) in 1 U form factor on
both sides for enclosure electrical power
distribution, without waste of installation volume
thanks to space-saving side mounting between mounting
level and side panel in the Zero-U space.
All panels have automatic potential equalisation and
are prepared for attachment of earthing straps.
482. 6 mm (19") assembly parts and complete earthing
kit supplied loose.
Supply includes earthing kit and central earth
connection.
Side panels are not included with the supply.
Enclosure with one-part screw-fastened side
panels, variant (IP 55) available
upon request.
Material: Sheet steel, aluminium
Surface finish:,,Panels, doors, interior installation,
spray-finished in RAL 7035
Approvals:
Dimensions (WxHxD): 800x2200x1000 mm
Model No.: TS-IT 5514.130
Manufacturer: Rittal GmbH & Co. KG