Centre parts CP-L
Article number: CP 6524.010
Desk units for CP-L support arm system
- Article number:
- CP 6524.010
- Design
- Angle piece 90° CP-L
- Colour
- RAL 7024
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.427 kg
- Customs tariff number
- 79070000
- EAN
- 4028177263833
- ECLASS 8.0
- 27400556
- Documentation
- Instructions