- Article number:
- CP 6206.400
- Design
- For mounting between the command panel and
Coupling CP 60/120/180 for support arm connection Ø 130 mm, 6206.300, 6212.300, 6218.300
Attachment CP 60/120 for support arm connection Ø 130 mm, 6206.320, 6212.320
Angle coupling 90°, system 60/120 for support arm connection Ø 130 mm, CP 6206.380, 6212.380
- Product description
- For mounting between coupling, system 60/120 or attachment, system 60/120 or angle coupling, system 60/120, and the command panel
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Supply includes
- Seals
Assembly parts
- Rifid y/n
- Yes
- Packs of
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.617 kg
- Customs tariff number
- 79070000
- EAN
- 4028177684423
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Tilting adaptor 10°, CP 60/120, for support arm connection Ø 130 mm