- Article no.:
- HD 4000.285
- Material
- Enclosure and door: Stainless steel 1.4301 (AISI 304)
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Mounting plate: Sheet steel
- Surface finish
- Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Seal: Blue, dyed (RAL 5010)
- Supply includes
- Enclosure frame with welded rear panel gland plate
Door with inserted seal
R/h door hinge with single-door enclosures, may be swapped to opposite side
Mounting plate
Screw-fastened centre bar
- Options
- HD supporting structure with levelling
- Dimensions
- Width: 1,200 mm
Height: 1,800 mm
Depth: 500 mm
- Dimensions mounting plate (W x H)
- 1,099 mm x 1,696 mm
- Door opening angle
- 125°
- IK Code
- IK08
- Basic material
- Stainless steel 1.4301 (AISI 304)
- IP protection category to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 4X
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4X
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 148 kg
- Gross weight
- 149 kg
- Customs tariff number
- 94032080
- EAN
- 4028177967960
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
HD system enclosure, WHD: 1200x1800x500mm, stainless, with mounting plate, two doors