Viewing window HD

Article no.: HD 4000081

For the protection of switches or displays.

Article no.:
HD 4000081
Product description
For the protection of switches or displays.
Benefits
Large viewing panel
Gap-free transition between the viewing window and the frame
External hinge
With T handle for easy opening without a key
Material
Frame: Stainless steel 1.4301 (AISI 304)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Viewing window: Polycarbonate
Supply includes
2 hinges
T handle
Assembly parts
Visible area
Viewing window width: 212 mm
Viewing window height: 90 mm
Dimensions
Width: 330 mm
Height: 190 mm
Depth: 65 mm
To fit
Enclosure type: HD compact enclosure
IP protection category to IEC 60 529
IP 55
IK Code
IK08
Installation options
For external mounting on surfaces.
Type rating to UL 50E
Type 1
Type 12
Type 13
Packs of
1 pc(s).
Net weight
1.83 kg
Gross weight
1.891 kg
Customs tariff number
39252000
EAN
4028177985148
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182204
Product description
HD viewing window, with T handle, WxH: 330x190 mm, stainless steel, 1.4301
Documentation
Further instructions
Instructions
Data sheets
Technical system catalogue