Roof plate for VX

Article no.: VX 5051056

Article no.:
VX 5051056
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Enclosure type: VX
Width: 600 mm
Depth: 500 mm
Packs of
1 pc(s).
Net weight
3.4 kg
Gross weight
5.4 kg
EAN
4028177928046
ETIM 9
EC000744
ETIM 8
EC000261
ECLASS 8.0
27182405