Door, right for two-door VX

Article no.: VX 5051110

Article no.:
VX 5051110
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Dimensions
Width: 400 mm
Height: 1,800 mm
To fit
Enclosure type: VX
Packs of
1 pc(s).
Net weight
15 kg
Gross weight
22.08 kg
EAN
4028177927506
ETIM 9
EC000747
ECLASS 8.0
27182204