Rear panel for VX

Article number: VX 5051.066

Article number:
VX 5051.066
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Enclosure type: VX
Width: 1,200 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
17.2 kg
Gross weight
31.36 kg
EAN
4028177927940
ETIM 9
EC002524
ECLASS 8.0
27182101