Rear panel for VX

Article no.: VX 5051071

Article no.:
VX 5051071
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Enclosure type: VX
Width: 400 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
9.8 kg
Gross weight
17.67 kg
Customs tariff number
94039910
EAN
4028177927896
ETIM 9
EC002524
ECLASS 8.0
27182101