- Article no.:
- VX 5051074
- Material
- Sheet steel
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- To fit
- Enclosure type: VX
Width: 600 mm
Height: 1,200 mm - Packs of
- 1 pc(s).
- Net weight
- 8.6 kg
- Gross weight
- 15.68 kg
- Customs tariff number
- 94039910
- EAN
- 4028177927865
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101