Single door for VX

Article no.: VX 5051099

Article no.:
VX 5051099
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
To fit
Enclosure type: VX
Width: 800 mm
Height: 1,400 mm
Packs of
1 pc(s).
Net weight
21.2 kg
Gross weight
32.22 kg
Customs tariff number
94039910
EAN
4028177927612
ETIM 9
EC000747
ETIM 8
EC000261
ECLASS 8.0
27182204