Door, left for two-door VX

Article number: VX 5051.121

Article number:
VX 5051.121
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Locking rod, complete
Dimensions
Width: 600 mm
Height: 1,200 mm
To fit
Enclosure type: VX
Packs of
1 pc(s).
Net weight
15.6 kg
Gross weight
22.68 kg
EAN
4028177927391
ETIM 9
EC000747
ECLASS 8.0
27182204