Mounting plate for VX, TS

Article no.: VX 5051031

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article no.:
VX 5051031
Material
Sheet steel
Surface finish
zinc-plated
Dimensions mounting plate (W x H)
299 mm x 1,696 mm
To fit
Enclosure type: VX
Width: = 400 mm
Height: = 1,800 mm
Assembly instruction
When installing in TS enclosures, mounting plate attachment 5050.063 is required.
Packs of
1 pc(s).
Net weight
15.5 kg
Gross weight
16.6 kg
EAN
4028177928299
ETIM 9
EC000213
ECLASS 8.0
27409216