- Article no.:
- VX 5051032
- Material
- Sheet steel
- Surface finish
- zinc-plated
- Dimensions mounting plate (W x H)
- 299 mm x 1,896 mm
- To fit
- Enclosure type: VX
Width: = 400 mm
Height: = 2,000 mm - Assembly instruction
- When installing in TS enclosures, mounting plate attachment 5050.063 is required.
- Packs of
- 1 pc(s).
- Net weight
- 17 kg
- Gross weight
- 18 kg
- Customs tariff number
- 94039910
- EAN
- 4028177928282
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216