- Article no.:
- VX 5051034
- Material
- Sheet steel
- Surface finish
- zinc-plated
- Dimensions mounting plate (W x H)
- 499 mm x 1,296 mm
- To fit
- Enclosure type: VX
Width: = 600 mm
Height: = 1,400 mm - Assembly instruction
- When installing in TS enclosures, mounting plate attachment 5050.063 is required.
- Packs of
- 1 pc(s).
- Net weight
- 17.2 kg
- Gross weight
- 22.74 kg
- Customs tariff number
- 94039910
- EAN
- 4028177928268
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216