- Article number:
- VX 5051.037
- Material
- Sheet steel
- Surface finish
- zinc-plated
- Dimensions mounting plate (W x H)
- 499 mm x 1,896 mm
- To fit
- Enclosure type: VX
Width: = 600 mm
Height: = 2,000 mm - Assembly instruction
- When installing in TS enclosures, mounting plate attachment 5050.063 is required.
- Packs of
- 1 pc(s).
- Net weight
- 24.8 kg
- Gross weight
- 32.72 kg
- EAN
- 4028177928237
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216